,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##Other##,Length##length##inches,Width##length##inches,Height##length##inches,Compressor Type##Other##,Condenser Water Connection Diameter##pipe_size##inches,Refrigerant Charge##Force##pounds,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Offset Left##length##inches,Water Connection Offset Front##length##inches,Water Return Connection Offset Bottom##length##inches,Water Supply Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Back##length##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 007,WCC??007,300,7000,R-410A,34,20,11.5,ROTARY,0.5,1.0625,8.88,20.17,1.25,1.56,4.95,7.55,5,3.25,1.45,7.43,3.6,3.73,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 009,WCC??009,300,9000,R-410A,34,20,11.5,ROTARY,0.5,1.1875,8.88,20.17,1.25,1.56,4.95,7.55,5,3.25,1.45,7.43,3.6,3.73,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 012,WCC??012,400,12000,R-410A,40,20,11.5,ROTARY,0.5,1.96875,8.88,26.17,1.25,1.56,4.8,9.6,5,2.8,1.45,7.43,3.6,3.73,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 015,WCC??015,630,15000,R-410A,42,20,19,RECIPROCATING,0.5,2.68,16.67,24.07,1.46,1.06,9,11,2.15,2,1.45,15.43,3.6,3.73,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 019,WCC??019,630,19000,R-410A,42,20,19,RECIPROCATING,0.5,2.8125,16.67,24.07,1.46,1.06,9,11,2.15,2,1.45,15.43,3.6,3.73,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 024,WCC??024,800,24000,R-410A,42,20,19,RECIPROCATING,0.5,2.53125,16.67,24.07,1.46,1.06,9,11,2.15,2,1.45,15.43,3.6,3.73,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 030,WCC??030,1000,30000,R-410A,46,21,20,SCROLL,0.75,3,18,27.32,2.16,1.06,10.26,9.29,4.06,3.53,1.45,16.43,3.6,3.74,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 036,WCC??036,1200,36000,R-410A,46,21,20,SCROLL,0.75,3.0625,18,27.32,2.16,1.06,10.26,9.29,4.06,3.53,1.45,16.43,3.6,3.74,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 042,WCC??042,1400,42000,R-410A,52,28,23,SCROLL,0.75,3.75,21.55,32.07,2.16,1.06,13.43,14.68,1.95,4.89,1.45,19.43,3.6,3.74,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 048,WCC??048,1600,48000,R-410A,52,28,23,SCROLL,0.75,3.4375,21.55,32.07,2.16,1.06,13.43,14.68,1.95,4.89,1.45,19.43,3.6,3.74,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 060,WCC??060,2000,60000,R-410A,52,28,23,SCROLL,0.75,4.625,20.98,44.2,2.16,1.06,13.43,14.68,1.95,4.89,1.45,19.43,3.6,3.74,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1
Size 070,WCC??070,2330,70000,R-410A,52,28,23,SCROLL,0.75,4,20.98,44.2,2.16,1.06,13.43,14.68,1.95,4.89,1.45,19.43,3.6,3.74,0.83,0.75,3,18,18,18,3,18,Valid - Type loaded via type catalog,1